??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Alvarado
Description
SSB-Straight_Rail
Bill of material
0I6UMN6U3
ORDERNO
0I6UMN6U3
ARRAY_LENGTH
array length
11
ARRAY_SPACING
array spacing
6
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Bumper Rails
DESIGN_OPTION
design option
-1
DESIRED_LENGTH
desired length
12
HOST
host
5
KEYNOTE
keynote
10 26 16.13
LENGTH
length
12
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alvarado
MANUFACTURER_ADDRESS
manufacturer address
12660 Colony St. | Chino CA 91710
MANUFACTURER_FAX_NUMBER
manufacturer fax number
909-591-7931
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
909-591-8431
MASSUNIT
massunit
1
MODEL
model
SSB
MODEL_CODE
model code
SSB-12
NUMBER_OF_STEMS
number of stems
4
OMNICLASS_NUMBER
omniclass number
23.30.80.17.11.11
OMNICLASS_TITLE
omniclass title
Bumper Guards
PART_TYPE
part type
0
PRODUCT_NAME
product name
Floor Mounted Bumper
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHOW_END_CAP_A
show end cap a
1
SHOW_END_CAP_B
show end cap b
1
STEM_INSET
stem inset
0.500
VERSION
version
2014 - v1.0a
NAME
name
6RUDHV0ZK
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions