??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 30
HELP_VARIABLE
Company
Shinano Kenshi
Description
SSA-PRPE series
Bill of material
SSA-PE-56D5
ORDERNO
HOLDING_TORQUE_N_M_
holding torque[n•m]
MODEL_NAME
model name
MOTOR_LENGTH_MM_
motor length[mm]
MOTOR_MASS_KG_
motor mass[kg]
PERMISSIBLE_LOADRADIAL_TO_THE_SHAFT_N_
permissible loadradial to the shaft[n]
PERMISSIBLE_LOADTHRUST_TO_THE_SHAFT_N_
permissible loadthrust to the shaft[n]
RATED_CURRENT_A_
rated current[a]
ROTOR_INERTIA_X10__7KG_M_2_
rotor inertia[x10^-7kg・m^2]
NAME
name
MAXIMUM_STARTING_FREQUENCY_PPS_
maximum starting frequency[pps]
ALLOWABLE_ROTATION_RATE_OFOUTPUT_SHAFT_RMIN_
allowable rotation rate ofoutput shaft[rmin]
ALLOWABLE_TORQUE_N_M_
allowable torque[n•m]
BACKLASH_ARCMIN_
backlash[arcmin]
GEAR_RATIO
gear ratio
SHAFT_TYPE
shaft type
VAR_SIZE_MM_
□size[mm]
MAXIMUM_ALLOWABLE_TORQUE_N_M_
maximum allowable torque[n•m]
MAXIMUM_TORQUE_N_M_
maximum torque[n•m]
MOTOR_LENGTH_L_MM_
motor length l[mm]
SIZE
mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions