??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS14T200# - Flow divider, 2 outputs
Bill of material
SS14T200L
CODE
Code
SS14T200L
T
Type
PMAX
Max working pressure
12 bar
PF
Flow rate at 6 bar with Δp= 1
1700 [Nl/min]
CN
Connections
1/4 NPT
W
Weight
390 g
CV
Cv
1,73
KV
kv
25,75
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions