??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL - Silicone rubber wheels for high temperatures, aluminium centre, swivel top plate bracket type "NL"
Bill of material
724452PF
COD
Code
724452PF
D
Wheel diameter
100 mm
F
Wheel width
40 mm
H
Overall height
128 mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
E
Offset
35 mm
LC
Load capacity
80 daN
W
Weight
0.96 kg
INFO
Technical description
Technical description
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Embedded user actions