??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Airflow
Description
Square Plastic Grilles
Bill of material
100mm Gravity Grille
ORDERNO
VAR6MONTHLYMAINTENANCE
6monthlymaintenance
Visually inspect system, clean the fan and ducting if necessary
A
a
ACCESSIBILITYPERFORMANCE
accessibilityperformance
N/A
AIRFLOWRATERANGE
airflowraterange
0-61
ANNUALMAINTENANCE
annualmaintenance
N/A
ASSEMBLY_CODE
assembly code
ASSEMBLYPLACE
assemblyplace
N/A
ASSETIDENTIFIER
assetidentifier
N/A
ASSETTYPE
assettype
Fixed
B
b
20
BESPOKETIMEFRAMEMAINTENANCE
bespoketimeframemaintenance
N/A
CATEGORY
category
CEAPPROVAL
ceapproval
1
CODEPERFORMANCE
codeperformance
N/A
COLOR
color
CONSTITUENTS
constituents
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DAILYMAINTENANCE
dailymaintenance
N/A
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGNLEVEL
designlevel
N/A
DURATIONUNIT
durationunit
Years
DV
dv
EXCLUSIONS
exclusions
Incorrect Use / Incorrect Installation / Installed by a non-accredited electrician. Customer abuse.
EXTERNAL_GRILLE
external_grille
FACETYPE
facetype
LOUVERED
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
FLOW
flow
0
FLOWCONTROLTYPE
flowcontroltype
FLY_SCREEN
fly_screen
GLOBALTRADEITEMNUMBER
globaltradeitemnumber
N/A
GRADE
grade
Virgin
GROSSWEIGHT
grossweight
HASINTEGRALCONTROL
hasintegralcontrol
0
HASSOUNDATTENUATOR
hassoundattenuator
0
HASTHERMALINSULATION
hasthermalinsulation
0
HOST
host
5
INDOORENVIORNMENT
indoorenviornment
N/A
INUSECONDITIONS
inuseconditions
N/A
ISEXTENDEDWARRANTY
isextendedwarranty
0
ISO140001
iso140001
1
ISO90001
iso90001
1
KEYNOTE
keynote
MAINTENANCELEVEL
maintenancelevel
N/A
MAINTENANCEREQUIRED0TO300HRS
maintenancerequired0to300hrs
N/A
MAINTENANCEREQUIRED1001TO2000HRS
maintenancerequired1001to2000hrs
N/A
MAINTENANCEREQUIRED2001TO4000HRS
maintenancerequired2001to4000hrs
N/A
MAINTENANCEREQUIRED301TO600HRS
maintenancerequired301to600hrs
N/A
MAINTENANCEREQUIRED4001TO8000HRS
maintenancerequired4001to8000hrs
N/A
MAINTENANCEREQUIRED601TO1000HRS
maintenancerequired601to1000hrs
N/A
MAINTENANCEREQUIRED8001TO12000HRS
maintenancerequired8001to12000hrs
N/A
MANUFACTURER
manufacturer
Airflow Developments Ltd
MANUFACTURERADDRESS
manufactureraddress
Aidelle House Lancaster Road Cressex Business Park High Wycombe Bucks HP123QP
MANUFACTURERTELEPHONE
manufacturertelephone
01494 525252
MANUFACTURERWEBSITE
manufacturerwebsite
www.airflow.com
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MAX_FLOW
max flow
0
MEANTIMEBETWEENFAILURE
meantimebetweenfailure
N/A
MIN_FLOW
min flow
0
MODEL
model
MODELLABEL
modellabel
MODELREFERENCE
modelreference
MONTHLYMAINTENANCE
monthlymaintenance
N/A
MOUNTINGTYPE
mountingtype
NBSCODE
nbscode
90-75-50/370 Air terminals;
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
NUMBEROFSLOTS
numberofslots
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATIONANDMAINTENANCEMANUAL
operationandmaintenancemanual
N/A
OUTDOORENVIORNMENT
outdoorenviornment
N/A
PART_TYPE
part type
0
PERIMETER
perimeter
POINTOFCONTACT
pointofcontact
Airflow Developments Ltd
PRODUCTIONYEAR
productionyear
2017
PRODUCTLITERATURE
productliterature
N/A
QUALITYOFCOMPONENTS
qualityofcomponents
N/A
QUARTERLYMAINTENANCE
quarterlymaintenance
N/A
REPLACEMENTCOST
replacementcost
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
N/A
SERVICELIFEDURATION
servicelifeduration
10
SERVICELIFETYPE
servicelifetype
EXPECTEDSERVICELIFE
SHAPE
shape
Rectangular
SHARED
shared
0
SHIPPINGWEIGHT
shippingweight
SIZE
size
STATUS
status
New
TAGNUMBER
tagnumber
N/A
TOTALSURFACEAREA
totalsurfacearea
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015
uniclass2015
Pr_65_70_46_01
URL
url
VERSION
version
WARRANTYCONTENT
warrantycontent
Replacement of part if faulty
WARRANTYENDDATE
warrantyenddate
N/A
WARRANTYGUARANTOR
warrantyguarantor
Airflow Developments Ltd
WARRANTYIDENTIFIER
warrantyidentifier
N/A
WARRANTYPERIOD
warrantyperiod
2
WARRANTYSTARTDATE
warrantystartdate
N/A
WEEKLYMAINTENANCE
weeklymaintenance
N/A
WORKEXECUTIONLEVEL
workexecutionlevel
N/A
NAME
name
GF
gf
GRAVITY_FLAP
gravity_flap
SQUARE_EXTERNAL_GRILLE_GRAVITYFLAP
square_external_grille_gravityflap
AIRBRICK_COLOUR
airbrick_colour
BAND_SIZE
band_size
H
h
INTERNAL_DAMPER
internal_damper
L
l
RAISED_SPIGOT
raised_spigot
W
w
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions