??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Almo
Description
SQ-P15.70.2-4 (S or H)
Bill of material
SQP157024
ORDERNO
SQP157024
GATES
gates
2 @ 90°
L1
l1
70mm
L2
l2
44mm
L3
l3
30mm
L4
l4
23mm
M
m
8
S
s
4mm
SQ
sq
15mm
NAME
name
SQP157024
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions