??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Almo
Description
SQ-P12.60.2-3 (S or H)
Bill of material
SQP126023
ORDERNO
SQP126023
GATES
gates
2 @ 90°
L1
l1
60mm
L2
l2
38mm
L3
l3
26mm
L4
l4
14mm
M
m
6
S
s
3mm
SQ
sq
12mm
NAME
name
SQP126023
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions