??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Globe Fire Sprinkler
Description
Sprinkler-Globe-Conventional-GL-Commercial-SR-Imp
Bill of material
GL5668
IDENT
ALWAYS_VERTICAL
always vertical
1
APPROVALS
approvals
LPC, CE
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONNECTOR
connector
0.042
COST
cost
0
COVERAGE
coverage
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
GL Series Conventional Standard Response Sprinkler
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0.500
FAMILY_NAME
family name
HAZARD
hazard
LH/OH
HOST
host
0
K_FACTOR
k-factor
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Globe Fire Sprinkler Corporation
MASSUNIT
massunit
1
MODEL
model
ND
nd
NOMINAL_RADIUS
nominal radius
0.250
OMNICLASS_NUMBER
omniclass number
23.65.70.17.11.24
OMNICLASS_TITLE
omniclass title
Fire Fighting Sprinkler Heads
ORIFICE
orifice
0
ORIFICE_SIZE
orifice size
OVERALL_LENGTH
overall length
PART_TYPE
part type
0
PRESSURE_CLASS
pressure class
0
RESPONSE
response
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYMBOL
symbol
TECH_DATA
tech data
http://www.globesprinkler.com/index.php?P=Sprink_1;Com_QR_Up&M=2
TEMPERATURE_RATING
temperature rating
155.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.globesprinkler.com/
WORK_PLANE_BASED
work plane-based
0
WRENCH
wrench
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions