??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ziehl
Description
SPI1021
Bill of material
SPI1021
ORDERNO
SPI1021
ADJUSTMENT_RANGE
adjustment range
50 ms
ADJUSTMENT_RANGE_PHASE___N
adjustment range phase – n
Real root mean square measurement both half waves
ADJUSTMENT_RANGE_PHASE___PHASE
adjustment range phase – phase
AC 10…310 V ( 5 V 0 is displayed)
CONSTRUCTION_FORM
construction form
55 mm
CONTACT_SERVICE_LIFE__ELECTR_
contact service life, electr.
AC 15…530 V ( 5 V 0 is displayed)
CONTACT_SERVICE_LIFE__MECH_
contact service life, mech.
1 x 106 operating cycles at AC 250 V 6 A 2 x 105 operating cycles at AC 250 V 10 A cos φ 0.6
CONTACTOR_RESPONSE_TIME__SECTION_SWITCH_
contactor response time (section switch)
Pr1,2 all Pr3 L1 only
CONTROL_VOLTAGE_US
control voltage us
ACDC 24-270 V, 040...70 Hz, 1,8W 6,5 VA DC 20,4...297 V, AC 20,4...297 V
CONVENTIONAL_THERMAL_CURRENT_ITH
conventional thermal current ith
25 A max. 4 s 50 A max. 1 s
CURRENT
current
Adjustable 0.5...99.0 s
CURRENT_INX
current inx
DC 15…35 V
DELAY_AT_US_ON
delay at us on
DC 15…35 V
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
each 1 x 4mm2
DISPLAY_ACCURACY
display accuracy
3-phase withwithout N
DISPLAY_RESULT
display result
max 175s
DURATION
duration
4000 V
EMC___NOISE_EMISSION
emc - noise emission
V6
EMC___NOISE_IMMUNITY
emc - noise immunity
EN 61000-6-3
FINELY_STRANDED_WITH_WIRE_END_FERRULE
finely stranded with wire end ferrule
IP 30
FREQUENCY_RANGE
frequency range
45,00...65,00 Hz
FRONT_TO_BACK_SIZE
front-to-back size
90 x 105 x 69 mm
HYSTERESIS
hysteresis
± 0.04Hz ± 1 digit
INRUSH_CURRENT__AT_10___ED_
inrush current (at 10 % ed)
6 A AC 250 V
INSULATION_GROUP
insulation group
100 %
MEASUREMENT_ACCURACY
measurement accuracy
Adjustable 0.05 (±15ms)…130.0 s
MEASUREMENT_ERROR__WITH_N_
measurement error (with n)
± 0.8 % of the measurement value
MEASUREMENT_ERROR__WITHOUT_N_
measurement error (without n)
100V -1 digit (res. 1 V) 100V -1 digit (res. 0.1V)
MEASUREMENT_FUNCTION
measurement function
Adjustable 0.05 (±15ms)…130.0 s
MEASUREMENT_PRINCIPLE
measurement principle
Adjustable 1.0…99.9 V
MEASUREMENT_RANGE
measurement range
2,0...20,0°
MEASUREMENT_VOLTAGE_PHASE___N
measurement voltage phase – n
AC 015…300 V
MEASUREMENT_VOLTAGE_PHASE___PHASE
measurement voltage phase – phase
AC 015…520 V
NOMINAL_OPERATING_CURRENT_IE__AC_15_
nominal operating current ie (ac 15)
gGgL 6 A
OPERATING_TIME
operating time
-20 °C... +55 °C (EN 60 068-2-1 dry heat)
OUTPUT_VOLTAGE__U
output voltage +u
3 mA
PERMISSIBLE_AMBIENT_TEMPERATURE
permissible ambient temperature
EN 61000-6-2
PERMISSIBLE_TOLERANCE
permissible tolerance
„Pass“ = passed, „Fail“ = failed
PHASES
phases
150V 2,5Vs, ≥150V 5,0Vs
POLLUTION_LEVEL
pollution level
300 V
PROTECTION_CLASS__HOUSING
protection class, housing
IP 20 Mounting snap-on fastening on 35 mm mounting rail acc EN 60 715 or with M4 screwed attachment (additional bar not included in the scope of delivery)
PROTECTION_CLASS__TERMINALS
protection class, terminals
approx. 250 g
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
III
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
II
RATED_CONNECTION
rated-connection
SPI1021 must be supplied with a UPS (5s)
RECOMMENDED_SERIES_FUSE
recommended series fuse
30 x 106 switching cycles
RESET_TIME
reset time
Adjustable 2…20 s
RESPONSE_TIME
response time
Adjustable 3…240 s
SLOPE_RATE_FREQUENCY
slope rate frequency
measured value – trigger value ≤±5% Response time80…120ms
SLOPE_RATE_VOLTAGE
slope rate voltage
0,05Hzs
SURGE_CATEGORY
surge category
2
SWITCHING_VOLTAGE
switching voltage
6 A
VOLTAGE_DROP
voltage drop
Max. AC 440 V
VOLTAGE_Y0___Y12
voltage y0 – y12
3 mA
WIRING_CONNECTION_SINGLE_STRAND
wiring connection single strand
each 1 x 2.5mm2
NAME
name
SPI1021
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions