??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ROBOTECH
Description
Speech Recognition
Bill of material
EasyVR 3 Plus Development Kit
ORDERNO
EasyVR 3 Plus Development Kit
NAME
name
EasyVR 3 Plus Development Kit
EASYVR_3_PLUS_FEATURES
easyvr 3 plus features
The EasyVR 3 Plus module can be used with any host with a UART interface powered at 3.3V – 5V, such as PIC and Arduino boards. Some application examples include home automation, such as voice-controlled light switches, locks, curtains or kitchen appliances, or adding “hearing” to the most popular robots on the market. EasyVR 3 Plus allows up to 64 user-defined Speaker Dependent (SD) or Speaker Verification (SV) commands, that can be trained in ANY language, divided into maximum 16 groups (up to 32 SD or 5 SV commands each).
EASYVR_SHIELD_3_ADAPTER_FEATURES
easyvr shield 3 adapter features
The Shield is compatible with any Arduino board using UNO-R3 Shield headers, running at either 3.3V or 5V levels, by using the IOREF pin to select the EasyVR operating voltage. It is also backward compatible with earlier Arduino boards that don’t have the IOREF pin, which are using 5V I/O levels by default. If your board does not have the IOREF pin but it is running at 3.3V, you can still operate the EasyVR Shield 3 correctly if you manually connect pins IOREF and 3V3 together, for example with a jumper wire. The board comes with separate Arduino stackable headers for the Shield interface. The EasyVR 3 module is also provided separately.
QUICK_T2SI_LITE
quick t2si lite
The Quick T2SI™ supports the following languages: 1.US English 2.French 3.German 4.Italian 5.Japanese 6.Mandarin 7.Spanish
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions