??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Wood Stone
Description
Specialty Ovens
Bill of material
Barrel Tandoor WS-GFT-3521-BRL
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1090320
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11.42.00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GAS_INPUT
gas input
GAS_SIZE
gas size
HAS_GAS_CONNECTION
has gas connection
1
HEIGHT_OF_TANDOOR
height of tandoor
HOST
host
0
KEYNOTE
keynote
LEG_HEIGHT
leg height
MANUFACTURER
manufacturer
Wood Stone
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.40.14.17.11
OMNICLASS_TITLE
omniclass title
Cookers, Ovens, Stoves
PART_TYPE
part type
0
PIPE_CONN_CALC
pipe conn calc
PLUMBING_CONNECTION_TYPE
plumbing connection type
FNPT Gas Inlet
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
URL_CUTSHEET
url cutsheet
VERSION
version
2013
WORK_PLANE_BASED
work plane-based
0
NAME
name
APPARENT_POWER
apparent power
DUCT_CONN_CALC
duct conn calc
ELEC_POWER_FACTOR
elec power factor
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRIC_LOAD_CLASSIFICATION
electric load classification
EXHAUST_STATIC_PRESS
exhaust static press
EXHAUST_VENT_DIAMETER
exhaust vent diameter
EXHAUST_VOLUME
exhaust volume
FL_AMPS
fl amps
HAS_ELEC_UTILITY_CONNECTION
has elec utility connection
HAS_MECHANICAL_UTILITY_CONNECTION
has mechanical utility connection
HAS_MOTOR
has motor
MECHANICAL_CONNECTION_TYPE
mechanical connection type
MIN_CKT_AMPACITY
min ckt ampacity
NUMBER_OF_POLES
number of poles
PHASE
phase
SERVICE_PANEL_SHOWN
service panel shown
SHOW_CLEARANCES
show clearances
SHOW_STORAGE_BOX
show storage box
STORAGE_BOX_SHOWN
storage box shown
VOLTS
volts
WEIGHT_IN_POUNDS
weight in pounds
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions