??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Health o meter
Description
Specialty_Equipment-Scale-Homscale-Digital_Wheelchair_Scale-Dual_Ramp-2700KL
Bill of material
Wheelchair Scale
ORDERNO
Wheelchair Scale
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020810
CONNECTOR_DESCRIPTION
connector description
Connector for Electrial Power
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Digital Wheelchair Dual Ramp Scale with Extra Large Platform.
DESIGN_OPTION
design option
-1
HOST
host
0
MANUFACTURER
manufacturer
Health o meter
MASSUNIT
massunit
1
MODEL
model
2700KL
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11
OMNICLASS_TITLE
omniclass title
Medical Equipment
PART_TYPE
part type
0
PLATFORM_DEPTH
platform depth
42
PLATFORM_THICKNESS
platform thickness
2.500
PLATFORM_WIDTH
platform width
43
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.homscales.com/sites/default/files/spec_sheets/2650KL_2700KL_F%26B_20130517.pdf
PRODUCT_PAGE_URL
product page url
http://www.homscales.com/products/digital-wheelchair-dual-ramp-scale-extra-large-platform
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://www.homscales.com/
VERSION
version
2014
VOLTAGE
voltage
120.000
WEIGHT
weight
80.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
Specialty_Equipment-Scale-Homscale-Digital_Wheelchair_Scale-Dual_Ramp-2700KL
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions