??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Bieri
Beschreibung
Special radial piston pumps SRK-ATEX
Stückliste
brk502_brk702_srk7022
ORDERNO
brk502_brk702_srk7022
AMBIENT_TEMPERATURE_RANGE
ambient temperature range
-20 to 40°C (-40°C on request)
AXIAL_FORCE_ONTO_DRIVING_SHAFT
axial force onto driving shaft
can't be taken up
DIRECTION_OF_ROTATION
direction of rotation
Any
DISPLACEMENT_VOLUME
displacement volume
0,24 up to 8,14 cm³rev
DISPLACENEMENT_VOLUME
displacenement volume
0,24 to 8,14 cm³rev
FILTRATION__RECOMMENDATION_
filtration (recommendation)
according to NAS 1638 class 6 resp. ISODIN 4406 171512
FLUID_TEMPERATURE_RANGE
fluid temperature range
-20 to 80°C
HYDRAULIC_FLUID
hydraulic fluid
mineral oil according to DIN 51524 (other fluids on request)
MATERIALS
materials
pressure flange forged steel driving shaft steel cover diecast aluminium
MAX__OPERATING_PRESSURE
max. operating pressure
700 bar
MAX__ROTATION_SPEED
max. rotation speed
1800 min⁻¹
OPERATING_PRESSURE
operating pressure
up to 700 bar
OPERATION_PRESSURE_SUCTION_SIDE
operation pressure suction side
-0.2 bar to 0.5 bar gauge pressure
RADIAL_FORCE_ONTO_DRIVING_SHAFT
radial force onto driving shaft
on request
SUCTION_HEIGHT
suction height
max. 500 mm
VISCOSITY_RANGE
viscosity range
5 to 220 mm²s
WEIGHT
weight
see technical data sheet
NAME
name
brk502_brk702_srk7022
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions