??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL3216-361-2P-T
Bill of material
SPDL3216-361-2P-T
PN
Part Number
SPDL3216-361-2P-T
DESC
Description
2 Line SMD Common Mode Choke, 360Ohm ±25% Impedance@100MHz
IMPEDENCE
Impedence Z Typical
360 Ohm @ 100MHz
IR
Insulation Resistance Min.
10 Ohm
RC
Rated Current
300 mA
RV
Rated Voltage Max
50 V
DCR
DCR Max
0.6 Ohm
TOLERANCE
Tolerance(±)
0.25 %
OT
Operating Temperature
-40 to 125 °C
WIDTH
Width
1.6 mm
HEIGHT
Height
2 mm
LENGTH
Length
3.2 mm
AECQ
AECQ-200
Yes
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions