??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 108
HELP_VARIABLE
Firma
Festo
Opis
SPAW - Czujnik ciśnienia
Lista materiałowa
8022793 SPAW-P100R-G12M-2PA-M12
TNR
Numer części
TYP
Typ
D1
Gwint
D2
Gwint
M12x1
D3
38.2 mm
D4
35.0 mm
L1
29.5 mm
SW1
Rozmiar klucza SW
27 mm
H1
mm
H2
mm
CNSMASSEXACT
Ciężar
0.230 kg
GTIN
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions