??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Edison Lighting Group
Description
SONIC TRIAD+
Bill of material
IV-In Vcut-12 Inch-2x2x2Feet-25WLED-120V-ST-S2-OP-BK-11-35K
ORDERNO
APPARENT_LOAD
apparent load
24.700
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM_SIZE
custom size
72
CUSTOM_SIZE_CONDITION
custom size condition
70.500
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Pendant Luminaire
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
22.250
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HEIGHT
height
11.750
HEIGHT_12_INCH
height 12 inch
1
HEIGHT_16_INCH
height 16 inch
0
HEIGHT_24_INCH
height 24 inch
0
HOST
host
5
HOST_LENGTH
host length
67.500
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LED_WATTAGE
led wattage
24.700
LENGTH
length
22.500
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Edison Lighting Group
MASSUNIT
massunit
1
MODEL
model
Sonic TRIAD+
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PANEL_HEIGHT
panel height
PANEL_SMOOTH
panel smooth
PANEL_VCUT
panel vcut
PANEL_WIDTH
panel width
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ED TRIAD+2x2x2Feet 25WLED 35K.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE_2X2X2_FEET
size 2x2x2 feet
1
SIZE_3X3X3_FEET
size 3x3x3 feet
0
SIZE_4X4X4_FEET
size 4x4x4 feet
0
SUSPENSION_HEIGHT
suspension height
24.000
TILT_ANGLE
tilt angle
-90
TYPE_IN_LAY_IN
type in-lay in
TYPE_IV_IN_VCUT
type iv-in vcut
TYPE_ON_LAY_ON
type on-lay on
TYPE_OV_ON_VCUT
type ov-on vcut
URL
url
http://edisonlighting.ca/ed_sonic_triad_plus.php
VERSION
version
2017
VOLTAGE
voltage
120.000
WIDTH
width
1.970
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions