??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
Edison Lighting Group
Description
SONIC RING+
Bill of material
IN-Lay In-12 Inch-2 Feet-25WLED-120V-ST-S4-OP-BK-25-35K
ORDERNO
APPARENT_LOAD
apparent load
24.500
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CANOPY_DIAMETER
canopy diameter
5
CANOPY_LOCATION
canopy location
10.445
CANOPY_RADIUS
canopy radius
2.500
CANOPY_THICKNESS
canopy thickness
0.134
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONDUIT_LOCATION
conduit location
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Pendant Direct Radiance Luminaire
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
22.225
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FIXTURE_HEIGHT
fixture height
2.550
HEIGHT
height
11.750
HEIGHT_12_INCH
height 12 inch
1
HEIGHT_16_INCH
height 16 inch
0
HEIGHT_24_INCH
height 24 inch
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LED_WATTAGE
led wattage
24.500
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Edison Lighting Group
MASSUNIT
massunit
1
MODEL
model
Sonic RING+
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PANEL_HEIGHT
panel height
PANEL_SMOOTH
panel smooth
PANEL_VCUT
panel vcut
PANEL_WIDTH
panel width
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ED RING+2Feet 25WLED 35K.ies
RADIUS
radius
11.800
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
23.600
SIZE_2_FEET
size 2 feet
1
SIZE_3_FEET
size 3 feet
0
SIZE_4_FEET
size 4 feet
0
SIZE_5_FEET
size 5 feet
0
SUSPENSION_HEIGHT
suspension height
48.000
SUSPENSION_POINT_RADIUS
suspension point radius
10.425
TILT_ANGLE
tilt angle
-90
TYPE_IN_LAY_IN
type in-lay in
TYPE_IV_IN_VCUT
type iv-in vcut
TYPE_ON_LAY_ON
type on-lay on
TYPE_OV_ON_VCUT
type ov-on vcut
URL
url
http://edisonlighting.ca/ed_sonic_ring_plus.php
VERSION
version
2017
VOLTAGE
voltage
120.000
WIDTH
width
2.750
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions