??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Edison Lighting Group
Description
SONIC BAFFLE
Bill of material
A-12 Inch-4 Feet-S2-02
ORDERNO
A-12 Inch-4 Feet-S2-02
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUSTOM_SIZE
custom size
120.000
CUSTOM_THICKNESS
custom thickness
4
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Architectural Sound Absorbing Eco Felt Acoustic Panel
DESIGN_OPTION
design option
-1
HEIGHT
height
11.750
HEIGHT_12_INCH
height 12 inch
1
HEIGHT_16_INCH
height 16 inch
0
HEIGHT_24_INCH
height 24 inch
0
HOST
host
5
KEYNOTE
keynote
16800
LED_WATTAGE
led wattage
0
LENGTH
length
48.000
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Edison Lighting Group
MASSUNIT
massunit
1
MODEL
model
Sonic BAFFLE
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE_4_FEET
size 4 feet
1
SIZE_6_FEET
size 6 feet
0
SIZE_8_FEET
size 8 feet
0
SUSPENSION_CONFIGURATION
suspension configuration
2
SUSPENSION_HEIGHT
suspension height
24.000
TYPE_A
type a
1
TYPE_B
type b
0
TYPE_C
type c
0
TYPE_D
type d
0
URL
url
https://www.edisonlighting.ca/ed_sonic_baffle.php
VERSION
version
2017
VOLTAGE
voltage
0
WIDTH
width
0.500
NAME
name
SONIC BAFFLE
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions