??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Korpinen
Description
Solo E-rail
Bill of material
Solo E-rail
ORDERNO
Solo E-rail
VAR1677_ALUMINUM_COLOR
1677 aluminum color
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
235
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIRED_WIDTH
desired_width
500
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
235
HOST
host
0
IFCCLASSIFICATION
ifcclassification
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
KEYNOTE
keynote
1677
MANUFACTURER
manufacturer
Korpinen
MASSUNIT
massunit
1
MODEL
model
Solo E tukikahva
MODULAR_WALL_SUPPORT
modular wall support
NOMINALDEPTH
nominaldepth
0
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
ROOM_CALCULATION_POINT
room calculation point
0
ROUNDING_RADIUS
rounding_radius
30.000
SHARED
shared
0
TUBE_DIAMETER
tube_diameter
16.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.korpinen.com/
WALL_SUPPORT_RADIUS
wall_support_radius
37
WIDTH
width
467
WORK_PLANE_BASED
work plane-based
0
NAME
name
Solo E-rail
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions