??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hacel Lighting
Description
Soledo® Surface
Bill of material
Soledo® Surface
ORDERNO
Soledo® Surface
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CONTROL_GEAR
control gear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CYLO
cylo
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
LED Downlight
DESIGN_OPTION
design option
-1
DISCLAIMER
disclaimer
Parametric and Dimensional Data are fully representative of the finished product. Visual accuracy may vary
DOMED_DIFFUSER
domed diffuser
0
DOMED_SCULPTED_DIFFUSER
domed/sculpted diffuser
EMERGENCY_DOOR
emergency door
0
EMERGENCY_DOWN
emergency down
0
EMERGENCY_LEFT_RIGHT
emergency left/right
0
EMERGENCY_UP
emergency up
0
FAMILY_NAME
family name
FITTING
fitting
FITTING_COLOUR
fitting colour
FITTING_HEIGHT
fitting height
269
FITTING_LENGTH
fitting length
190
FITTING_WIDTH
fitting width
190
FLOATING_ETCHED
floating etched
0
FLOATING_HALO
floating halo
0
FLUSH_CLEAR_ETCHED_DIFFUSER
flush clear/etched/diffuser
0
FLUSH_GLASS_ETCHED_DIFFUSER
flush glass/etched/diffuser
FLUSH_HALO
flush halo
0
HALO_CYLO_COLOUR
halo/cylo colour
HOST
host
5
HZ
hz
50
INITIAL_COLOUR
initial colour
3000
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
8W LED Lamp Engine
LAMP_EFFICACY
lamp efficacy
115
LAMP_TYPE
lamp type
LED
LIGHT_LOSS_FACTOR
light loss factor
0.97
LIGHT_SOURCE
light source
0
LUMEN_OUTPUT
lumen output
1085
LUMINAIRE_REFERENCE
luminaire reference
MANUFACTURER
manufacturer
Hacel
MASSUNIT
massunit
1
MODEL
model
Soledo Surface
MOUNTING_TYPE
mounting type
Surface
NO_OF_LAMPS
no of lamps
1
NO_OF_SOURCES
no of sources
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PLACEMENT
placement
Ceiling
REFLECTOR_COLOUR
reflector colour
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNING_CURRENT
running current
0.04
SCULPTED_DIFFUSER
sculpted diffuser
0
SCULPTED_DIFFUSER_INSERT
sculpted diffuser insert
0
SHARED
shared
1
TOTAL_POWER
total power
9.1
TYPE_COMMENTS
type comments
© Hacel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hacel.co.uk/products/surface/soledo-surface/
VOLTAGE
voltage
230V
WATTAGE_COMMENTS
wattage comments
NAME
name
Soledo® Surface
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions