??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
SolarYes
Bill of material
SolarYes
ORDERNO
SolarYes
ATTACHMENT
attachment
DIN-rail 35 mm or screw-mount M4
DESIGN
design
V4
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
70 x 90 x 58 mm, mounting height 55 mm
FUNCTION
function
Monitoring interval adjustable 1-8 days
MEASURING_INPUTS
measuring inputs
1-8 Current transformers STWA 1 or STWA 1 H Sensitivity adjustable AC 0,3 - 2,4 A ± 30% max. 100 A continously, 300 A 10 s
POWER_CONSUMPTION
power consumption
0,5 W, 1,2 VA
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C...+65°C
RATED_SUPPLY_VOLTAGE
rated supply voltage
ACDC 24-240 V, 045...65 Hz DC 20,4...297 V, AC 20,4...264 V
RELAY_OUTPUT
relay-output
2 Change-over contact (CO) type 2, see general technical hints
TEST_CONDITIONS
test conditions
see general technical hints
WEIGHT
weight
approx. 180 g
NAME
name
SolarYes
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions