??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Nomique Seating
Description
Soft & Landscape
Bill of material
Coco
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CATEGORY
category
CODEPERFORMANCE
codeperformance
BS EN ISO 9001:2008 quality assurance standard
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
n/a
CONTACTEMAILADDRESS
contactemailaddress
sales@nomique.com
CONTACTFAXNUMBER
contactfaxnumber
n/a
CONTACTTELEPHONENUMBER
contacttelephonenumber
+44 (0) 1952 585828
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
FIRERATING
firerating
n/a
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
LEGFINISH
legfinish
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Nomique
MANUFACTURERADDRESSUK
manufactureraddressuk
Nomique, Unit A, Halesfield 14, Telford, Shropshire, TF7 4QR, England
MANUFACTURERNAME
manufacturername
Nomique
MANUFACTURERURL
manufacturerurl
http://www.nomique.com/
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSDESCRIPTION
nbsdescription
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
SHARED
shared
1
SIZE
size
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Ensuring that our business is conducted to minimise any potential environmental impact is a primary focus at Nomique.
TAGNUMBER
tagnumber
n/a
TOPINNERFINISH
topinnerfinish
TOPOUTERFINISH
topouterfinish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
UNICLASS2015REFERENCE
uniclass2015reference
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
http://www.nomique.com/
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
We offer 5 year warranty on all seating products. We offer a 10 year warranty on all Axia products and Ensemble (excluding fabrics).
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
sales@nomique.com
WARRANTYGUARANTORPARTS
warrantyguarantorparts
sales@nomique.com
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
DEPTH
depth
HEIGHT
height
SEAT_DEPTH
seat depth
SEAT_HEIGHT
seat height
SEAT_WIDTH
seat width
WIDTH
width
FRAMEFINISH
framefinish
LEGTYPE
legtype
TOPFINISH
topfinish
BENCHFABRIC
benchfabric
CENTRALFEET
centralfeet
ISPLECTRUM
isplectrum
ISRECTANGULAR
isrectangular
ISSQUARE
issquare
LEGDEPTH
legdepth
LEGHEIGHT
legheight
LEGWIDTH
legwidth
SQUARELEG
squareleg
TABLEFINISH
tablefinish
BACKCORNERTYPE
backcornertype
BACKFABRIC
backfabric
ISSOFA
issofa
LOWERSEATFINISH
lowerseatfinish
TOPSEATFINISH
topseatfinish
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions