??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Spray Master Technologies
Description
SMT-2000WCY
Bill of material
SMT-2000WCY
ORDERNO
SMT-2000WCY
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
6240
ASSEMBLY_CODE
assembly code
E1090300
CATEGORY
category
CHEMICAL_BOTTLE
chemical bottle
1
CLEARANCES
clearances
1
CONN_CONDUIT
conn conduit
1
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 40 00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DESCRIPTION
description
Wall Mount System
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
57.660
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FL_AMPS
fl amps
30
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
HOST
host
0
HOT_WATER_CONNECTION_HEIGHT
hot water connection height
43.620
HOT_WATER_CONSUMPTION
hot water consumption
0
HOT_WATER_FLOW
hot water flow
5
HOT_WATER_MAXIMUM_PRESSURE
hot water maximum pressure
50
HOT_WATER_MINIMUM_PRESSURE
hot water minimum pressure
30
HOT_WATER_RI_HEIGHT
hot water ri height
0
HOT_WATER_SIZE
hot water size
0.750
HOT_WATER_TEMPERATURE
hot water temperature
110.000
HP
hp
5
INSTALLED_BY
installed by
ITEM_NUMBER
item number
-
KEYNOTE
keynote
MANUFACTURER
manufacturer
Spray Master Technologies
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MODEL
model
2000WCY
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_CONNECTION_TYPE
plumbing connection type
PLUMBING_REMARKS
plumbing remarks
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIAL_NUMBER
serial number
SHARED
shared
0
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.spraymastertech.com
URL_CUTSHEET
url cutsheet
VOLTS
volts
208
WATERMARKED_BY
watermarked by
http://revitwatermark.com
WEIGHT_IN_POUNDS
weight in pounds
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
SMT-2000WCY
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions