??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
akYtec
Description
SMI2 RS-485 Display
Bill of material
OTPG6QGFY
ORDERNO
AMBIENT_TEMPERATURE
ambient temperature
-40...+70 °C
BAUD_RATE
baud rate
2.4...115.2 kBit/s
CHARACTER_HEIGHT
character height
14 mm
DIMENSIONS
dimensions
48 x 26 x 65 mm
DISPLAY
display
LED, 4 digits, 7 segment
DISPLAY_COLOUR
display colour
red or green
GALVANIC_ISOLATION
galvanic isolation
yes
HUMIDITY
humidity
up to 80% (non-condensing)
INTERFACE
interface
RS485 (2-wire bus)
IP_CODE
ip code
front IP65, rear IP20
POWER_CONSUMPTION__MAX_
power consumption, max.
1.5 W
POWER_SUPPLY
power supply
PROTECTION_CLASS
protection class
III
PROTOCOLS
protocols
ModBus RTU / ASCII, akYtec
STORAGE_TEMPERATURE
storage temperature
-25...+70 °C
WEIGHT
weight
approx. 30 g
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions