??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Adels-Contact
Description
SMDflat 345 1 WS
Bill of material
_1
ORDERNO
ACC__TO_EN_60947
acc. to en 60947
Download PDF
ACC__TO_UL
acc. to ul
Download PDF
ADERQUERSCHNITT_MAX__AWG
aderquerschnitt max. awg
18
ADERQUERSCHNITT_MIN__AWG
aderquerschnitt min. awg
24
AMMONIA_RESISTANCE
ammonia resistance
yes
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
COLOUR
colour
white
CONNECTION_TYPE
connection type
screwless
CONTACT_MATERIAL
contact material
Spring Steel, Copper
CORE_CROSS_SECTION_MAX_
core cross-section max.
0.75 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
0.2 mm²
CURRENT_RATING
current rating
6.0 A
EAN
ean
4028012112449
FLAMMABILITY_RATING
flammability rating
V-0
IMPULSE_VOLTAGE_RATING
impulse voltage rating
4.0 kV
INSULATING_MATERIAL
insulating material
PPA-GF
LOWER_LIMIT_TEMPERATURE
lower limit temperature
-40 °C
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
115 °C
NUMBER_OF_POLES
number of poles
1 pole
PIN_SPACING
pin spacing
4.00 mm
PU
pu
2,000 (tape-on-reel)
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
351101
STRIPPING_LENGTH
stripping length
8.0-9.0 mm
TYPE
type
terminal block
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
yes
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
yes
UPPER_LIMIT_TEMPERATURE
upper limit temperature
150 °C
VOLTAGE_RATING
voltage rating
600 V
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions