??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
ATTEND Technology
Description
Smart Card Socket
Bill of material
116G-SBO0
ORDERNO
CARD_THICKNESS
card thickness
CONTACT_RESISTANCE
contact resistance
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
INSERTION_DEPTH
insertion depth
INSULATION_RESISTANCE
insulation resistance
1000MΩ
OPERATING_TEMPERATURE_RANGE
operating temperature range
-40°C~+85°C
RATING
rating
RECOMMENDED_IR_REFLOW_WAVE_SOLDERING__TEMPERATURE
recommended ir reflow(wave soldering) temperature
STORAGE_TEMPERATURE_RANGE
storage temperature range
-40°C~+85°C
NAME
name
CURRENT_RATING
current rating
DURABILITY
durability
RECOMMENDED_IR_REFLOW_TEMPERATURE
recommended ir reflow temperature
VOLTAGE_RATING
voltage rating
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions