??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AV Actuators
Description
Smart
Bill of material
AE1YO4VTK
ORDERNO
AE1YO4VTK
VAR3_POSITION
3 position
Configurable via the SmartMenu, you are able to set 3 position operation. For example, you can set open, close and a mid position. Or you could set 0-90-180 degree for a 3 way valve.
END_OF_TRAVEL_FEEDBACK
end of travel feedback
All our actuators have open and close feedback. If using a Basic actuator this is via mechanical switches. If using our Smart series, this is achieved via electronic relays. Note that our Modulating actuators do not have end of travel feedback, they have a modulating output for example, 4-20ma input + output.
FAILSAFE
failsafe
Fail closed on loss of power. Internal super capacitor is charged whilst power is applied, when removed, the capacitor will close the actuator. Fail open also available
HI_SPEED
hi speed
Fast acting open and closing time available, as standard the run time is typically 50% less than the standard run time. For 10, 20 and 50Nm series, 1 second is available using 24VDC motor.
LOCAL_CONTROL
local control
Via our SmartMenu, our smart actuators have local control as standard. A password protected menu allows the user to drive the actuator open or close via the push buttons located on the actuator screen. This is an electronic manual override when power is applied.
MANUAL_OVERRIDE
manual override
All actuators have manual override as standard. Each actuator is supplied with an allen key to be used when power is NOT applied. You must disconnect power to use the mechanical manual override. For Smart series you also have Local Control manual override.
MODBUS
modbus
Modbus RS485/RTU and CANBus as standard are avialable to connect the actuator to a BUS system. You are able to read the actuator position, any errors and more via the BUS communication protocol. We are also able to offer Modbus TCP/IP on request. Other protocols to follow.
MODULATING
modulating
Modulating control via digital encoder and position sensor. High levels of accuracy available with programable feature such as deadzone. 4-20ma, 0-10V, 2-10V, 0-20mA.
MODULATING_FAILSAFE
modulating failsafe
Modulating control via 4-20ma, 0-10V or 2-10V with failsafe functionality for incase power is lost. Internal super capacitor can be used to fail closed, open or to a mid position.
MODULATING_HI_SPEED
modulating hi speed
Modulating control via 4-20ma, 0-10V or 2-10V with hi speed opening and closing. For example, the actuator can move from 4ma to 20ma in 1 second (series 10.20 and 50 only on DC motor).
MULTI_TURN
multi turn
Multi Turn series is designed for non rising stem valves such as diaphragm valves, gate valves and knife gate valves. You are able to set via the SmartMenu the number of turns. See datasheet on our MT series for more information.
ON_OFF
on off
Standard Open/Close, power to open, power to close. Stays put on loss of power.
SMART_MENU
smart menu
All our Smart actuators have a SmartMenu with a password protected firmware onboard. Once the password is entered, you are able to change parameters such as speed, working angle, failsafe position, 3 position setup and much more.
TIMER
timer
Via our SmartMenu, the Timer series allows you to set a 24/7 timer schedule of up to 60 actuations (open/close movements) per day. Intelligent functionality without the need of a PLC.
NAME
name
AE1YO4VTK
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions