??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AV Actuators
Description
Smart
Bill of material
INE2YXJBG
ORDERNO
INE2YXJBG
VAR3_POSITION
3 position
Configurable via the SmartMenu, you are able to set 3 position operation. For example, you can set open, close and a mid position. Or you could set 0-90-180 degree for a 3 way valve.
END_OF_TRAVEL_FEEDBACK
end of travel feedback
All our actuators have open and close feedback. If using a Basic actuator this is via mechanical switches. If using our Smart series, this is achieved via electronic relays. Note that our Modulating actuators do not have end of travel feedback, they have a modulating output for example, 4-20ma input + output.
FAILSAFE
failsafe
Fail closed on loss of power. Internal super capacitor is charged whilst power is applied, when removed, the capacitor will close the actuator. Fail open also available
LOCAL_CONTROL
local control
Via our SmartMenu, our smart actuators have local control as standard. A password protected menu allows the user to drive the actuator open or close via the push buttons located on the actuator screen. This is an electronic manual override when power is applied.
MANUAL_OVERRIDE
manual override
All our Smart actuators have a SmartMenu with a password protected firmware onboard. Once the password is entered, you are able to change parameters such as speed, working angle, failsafe position, 3 position setup and much more.
MODULATING
modulating
Modulating control via digital encoder and position sensor. High levels of accuracy available with programable feature such as deadzone. 4-20ma, 0-10V, 2-10V, 0-20mA.
MODULATING_FAILSAFE
modulating failsafe
Modulating control via 4-20ma, 0-10V or 2-10V with failsafe functionality for incase power is lost. Internal super capacitor can be used to fail closed, open or to a mid position.
ON_OFF
on off
Standard Open/Close, power to open, power to close. Stays put on loss of power.
SMART_MENU
smart menu
All our Smart actuators have a SmartMenu with a password protected firmware onboard. Once the password is entered, you are able to change parameters such as speed, working angle, failsafe position, 3 position setup and much more.
NAME
name
INE2YXJBG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions