??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
AutomationDirect
Description
Small Grommets
Bill of material
568349
ORDERNO
BRAND
brand
Murrplastik
CABLE_OD_RANGE
cable od range
COLOR
color
Black
FOR_USE_WITH
for use with
Murrplastik KDLD series cable entry system frame
IP_RATING
ip rating
IP65
ITEM
item
MATERIAL
material
TPE
QUANTITY_PER_PACK
quantity per pack
4
SERIES
series
KDTX
SIZE
size
Small
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions