??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ABC Taiwan Electronics
Description
SM1608-L
Bill of material
730D60V8R
ORDERNO
730D60V8R
FEATURE
feature
Multilayer Chip Bead
REMARK
remark
na
SERIES
series
SM1608-L
SIZE_L_X_W_X_H_MAX___MM_
size l x w x h max. [mm]
1.8 x 1.0 x 1.0
STATUS
status
recommended for new design
VALUE_RANGE
value range
5Ohm ... 30Ohm
NAME
name
730D60V8R
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions