??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2019. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
SLTE - Mini slide
Bill of material
537459 SLTE-16-50-LS-G04
TNR
Part number
TYP
Type
INFO
Valid until
Information
2019-12-31
KDM
Nominal size
mm
HUB
Stroke
mm
HUBST
Stroke position
mm
Enter value for HUBST
Stroke position
mm
cm
inch
ft
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
5.000 mm
B8
20.000 mm
B9
mm
B10
mm
B11
mm
B12
mm
D1
mm
D2
mm
D4
mm
D5
mm
D6
mm
D7
mm
D8
5.000 mm
D9
4.000 mm
D10
mm
E1
mm
H1
mm
H2
mm
H3
mm
H4
20.000 mm
H5
2.000 mm
H6
mm
H7
1.500 mm
H8
mm
H9
mm
H10
mm
H11
mm
H13
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
20.000 mm
R
mm
L6
40.000 mm
N
mm
L7
mm
L8
2.000 mm
L9
mm
L10
mm
Q
mm
L11
20.000 mm
M
2.000 mm
L12
mm
L13
mm
L14
mm
L15
20.000 mm
P
2.000 mm
L16
mm
L17
12.500 mm
L18
mm
L21
mm
T1
mm
T2
mm
T3
mm
T4
mm
T5
mm
T6
1.200 mm
CNSMASSEXACT
Weight
kg
BM
Moving load
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions