??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Chase Doors
Description
Sliding Industrial Chase Saino 1001 Bi-Parting Fire Door Alternative Closing System
Bill of material
Sliding Industrial Chase Saino 1001 Bi-Parting Fire Door Alternative Closing System
ORDERNO
Sliding Industrial Chase Saino 1001 Bi-Parting Fire Door Alternative Closing System
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020
BOX_TRACK_LENGTH
box track length
14
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Manual Door with Alternate Closing System
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
Bi-Parting
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FUNCTION
function
0
HARDWARE_MATERIAL
hardware material
HASP_AND_STAPLE
hasp and staple
1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HIC
hic
7
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
Saino 1001 Fire Door
MORTISED_LOCK
mortised lock
0
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PERIMETER_GASKETING
perimeter gasketing
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/Saino%20Sliding%20Fire%20Doors%20Model%201000%20&%20200034-drawing-216.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=34
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SINGLE_DOOR_WIDTH
single door width
3.500
SLOTTER_BINDER_AND_STAPLE
slotter binder and staple
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TRACK_HOOD
track hood
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIC
wic
7
WIDTH
width
7
NAME
name
Sliding Industrial Chase Saino 1001 Bi-Parting Fire Door Alternative Closing System
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions