??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Entrematic
Description
Sliding gate automation industrial ditec cross18e
Bill of material
sliding_gate_automation_industrial_ditec_cross18e
GATEVISIBILITY
Gate Visibility
1
TORQUETHRUST
Torque/Thrust
1200 N
STROKECONTROL
Stroke control
lever
RELEASEFORMANUALOPENING
Release for manual opening
key operated
PROTECTIONRATING
Protection rating
IP 24D
PRODUCTDIMENSIONSMM
Product dimensions (mm)
440x205x375
POWERSUPPLY
Power supply
230 V AC, 50 Hz
POWERINPUT
Power input
3A
OPERATINGTEMPERATURE
Operating temperature
-20°C / +55°C (-35°C / +55°C with NIO enabled)
OPENINGSPEED
Opening speed
0.2 m/s
MAXIMUMOPENING
Maximum opening
20m
MAXIMUMCAPACITY
Maximum capacity
1800 kg
INTERMITTENTOPERATION
Intermittent operation
S2 = 30 min, S3 = 50%
ELECTROMECHANICALACTUATOR
Electromechanical actuator
for sliding gates up to 1800 kg
DUTYCLASS
Duty class
4 - intensive
CONTROLPANEL
Control panel
E1A (built in)
CLOSINGSPEED
Closing speed
0.2 m/s
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, SC, SD, SH, SL, SN, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA
PRODUCTGROUP
Product group
Sliding Gates
PRODUCTFAMILY
Product family
Gate Automation & Barriers
PRODUCTSKU
Product SKU
dit-cross18
NOMINALWIDTH
Nominal width
440
NOMINALHEIGHT
Nominal height
375
MANUFACTURERNAME
Manufacturer name
Entrematic
MANUFACTURERCOUNTRY
Manufacturer country
China
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Italy
UNIFORMATIIDESCRIPTION
Uniformat II Description
Other Equipment
UNIFORMATIICODE
Uniformat II Code
E1090
UNICLASS2015NAME
Uniclass 2015 Name
Aluminium gates
UNICLASS2015CODE
Uniclass 2015 Code
Pr_30_59_34_02
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Gate Closers
UNICLASS20CODE
Uniclass 2.0 Code
PR-36-59-33
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Gates
UNICLASS14CODE
Uniclass 1.4 Code
L4412
UNSPSCCODE
UNSPSC Code
46161510
OMNICLASSDESCRIPTION
OmniClass Description
Sliding Gates
OMNICLASSCODE
OmniClass Code
23-11 25 15 15
NBSREFERENCEDESCRIPTION
NBS Reference Description
Gate Closers
NBSREFERENCECODE
NBS Reference Code
36-59-33
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Sliding Parking Gates
MASTERFORMAT2014CODE
Masterformat 2014 Code
11 12 33.16
IFCCLASSIFICATION
IFC Classification
Object
BIMOBJECTCATEGORY
BIMobject category
Gates
VOLTAGE
Voltage
230
MATERIALSECONDARY
Material secondary
Plastic
MATERIALMAIN
Material main
Steel
GATELENGTH
Gate Length
2500 mm
GATEHEIGHT
Gate Height
1200 mm
URL
http://www.ditecentrematic.com/products/automatic-gates/industrial/cross-1819
PRODUCTURL
Product url
http://www.ditecentrematic.com/products/automatic-gates/industrial/cross-1819
PRODUCTGUID
Product Guid
0bc05c50-f48a-41e9-a084-aa893cd7e95d
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions