??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
3form
Description
Sliding Frameless and Wall-Mounted 100.01 Single Varia Panel with Handles
Bill of material
Sliding Frameless and Wall-Mounted 100.01 Single Varia Panel with Handles
ORDERNO
Sliding Frameless and Wall-Mounted 100.01 Single Varia Panel with Handles
VAR3FORM_PANEL_HEIGHT
3form panel height
96.000
VAR3FORM_PANEL_WIDTH
3form panel width
48.000
VAR3FORM_SOLUTION
3form solution
Slide01
VAR3FORM_VERSION
3form version
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUSTOMER_INSTRUCTIONS
customer instructions
Customer chooses material style and height/width within size constraint
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELEVATION
elevation
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_PROJECTION_EXT_
frame projection ext.
1.000
FRAME_PROJECTION_INT_
frame projection int.
1.000
FRAME_WIDTH
frame width
3.000
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
84.000
HOST
host
1
KEYNOTE
keynote
LEAD_TIME
lead time
3 Week
MANUFACTURER
manufacturer
3Form
MASSUNIT
massunit
1
MODEL
model
100.01
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_HEIGHT
opening height
84.000
OPENING_WIDTH
opening width
36.000
OPERATION
operation
PANEL_FINISH
panel finish
PANEL_HEIGHT1
panel height1
96.000
PANEL_WIDTH1
panel width1
48.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STANDARD_SIZE
standard size
4'x8'
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TRACK_LENGTH
track length
96.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready-to-go/simplespec/doors/100.01
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
36.000
NAME
name
Sliding Frameless and Wall-Mounted 100.01 Single Varia Panel with Handles
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions