??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
REYNAERS
Description
SL38 Cubic Window Fixed Reynaers Aluminium 66281
Bill of material
sl38_cubic_window_fixed_reynaers_aluminium_66281_frame_38_5
VARIANTNAME
Frame 38.5
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VARREYPROFILEREBATE
REY Profile Rebate
25 mm
VARREYSILL
REY Sill
0
VARREYSHUTTER
REY Shutter
0
VARWALLCLOSURE
Wall Closure
0
VARWIDTHINT
Width INT
900 mm
VARWIDTHEXT
Width EXT
800 mm
VARWALLEXTERIORWIDTH
Wall Exterior Width
90 mm
VARREYSILLHEIGHT
REY Sill Height
35 mm
VARREYSHUTTERROLLHEIGHT
REY Shutter Roll Height
200 mm
VARREYREBATE
REY Rebate
20 mm
VARREYPANELTICKNESS
REY Panel Tickness
24 mm
VARREYOFFSETWALLEXTINT
REY Offset Wall Ext Int
50 mm
VARREYJOINTWIDTH
REY Joint Width
5 mm
VARREYJOINTBOTTOM
REY Joint Bottom
5 mm
VARREYFIXATIONBOTTOM
REY Fixation Bottom
38 mm
VARREYBUTTSTRIPWIDTH
REY Butt Strip Width
10 mm
VARHEIGHTEXT
Height EXT
1500 mm
VARHEIGHT
Height
1500 mm
VARWIDTH
Width
800 mm
VARREYWEBSITEARCHITECT
REY Website Architect
http://www2.reynaers.com/SharePointApps/Arch_cat/belux/NL/layer/sys_1115.html
VARREYWEBSITE
REY Website
www.reynaers.com
VARMANUFACTURER
Manufacturer
Reynaers
VARREYVENTWIDTH
REY Vent Width
0 mm
VARREYVENTGAP
REY Vent & Gap
0 mm
VARREYSILLH
REY Sill H
0 mm
VARREYSHUTTERPOSITION
REY Shutter Position
0 mm
VARREYSHUTTERHEIGHT
REY Shutter Height
0 mm
VARREYSHUTTERDEPTH
REY Shutter Depth
0 mm
VARREYREBATETOPB
REY Rebate TOP B
20 mm
VARREYREBATETOPA
REY Rebate TOP A
0 mm
VARREYREBATEB
REY Rebate B
20 mm
VARREYREBATEA
REY Rebate A
0 mm
VARREYPANELCOVERAGE
REY Panel Coverage
10 mm
VARREYOFFSETWALLEXTINTB
REY Offset Wall Ext Int B
50 mm
VARREYOFFSETWALLEXTINTA
REY Offset Wall Ext Int A
0 mm
VARREYJOINTWIDTHB
REY Joint Width B
5 mm
VARREYJOINTWIDTHA
REY Joint Width A
0 mm
VARREYGAPWIDTH
REY Gap Width
0 mm
VARREYFRAMEWIDTH
REY Frame Width
38.5 mm
VARREYDESIGN
REY Design
0 mm
VARREYBUILTINDEPTH
REY Built-In Depth
85.9 mm
VARNL
NL
0
VARHEIGHTINT
Height INT
1583 mm
VARDEFAULTSILLHEIGHT
Default Sill Height
800 mm
VARBE
BE
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions