??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU WB201-NFW24HLamps
Bill of material
SKU WB201-NFW24HLamps
ORDERNO
SKU WB201-NFW24HLamps
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_BASE_TYPE
lamp base type
Wedge Base
LAMP_COLOR
lamp color
White
LAMP_SIZE
lamp size
T-1 34
LAMP_TYPE
lamp type
LED
LED_STYLE
led style
Round with Flat Top
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
280 mcd
MAX_CURRENT
max current
18 mA
MAX_VOLTAGE
max voltage
26 Volts
MSL_RATING
msl rating
5A
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
626 nm
PRODUCT_STATUS
product status
Not Activated in SAP
RATED_CURRENT
rated current
15 mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VIEWING_ANGLE
viewing angle
75 degree viewing angle
VOLTAGE
voltage
24 Volts
NAME
name
SKU WB201-NFW24HLamps
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions