??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU VFTH12N06S35K
Bill of material
SKU VFTH12N06S35K
ORDERNO
SKU VFTH12N06S35K
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LUMINOUS_EFFICACY
luminous efficacy
120 lmW (See efficacy table)
MOUNTING_HARDWARE
mounting hardware
StaplesNailsScrewsDouble Sided Tape
MOUNTING_TYPE
mounting type
Mount to Any Surface
MSL_RATING
msl rating
5A
OPERATION_SUPPLY_VOLTAGE
operation supply voltage
48 VDC
PRODUCT_STATUS
product status
New Product Introduction (NPI)
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VIEWING_ANGLE
viewing angle
140 degree viewing angle
NAME
name
SKU VFTH12N06S35K
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions