??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU SQL_360_CTPPanel Lenses and ClipsPanel Lenses for 5mm LEDsSQL 360 Series
Bill of material
SKU SQL_360_CTPPanel Lenses and ClipsPanel Lenses for 5mm LEDsSQL 360 Series
ORDERNO
SKU SQL_360_CTPPanel Lenses and ClipsPanel Lenses for 5mm LEDsSQL 360 Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
US (United States)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8544.42.90.90
LED_SIZE
led size
5mm (T-1 34)
LENS_COLOR
lens color
Clear
LENS_HEIGHT
lens height
0.430
LENS_SHAPE
lens shape
Square Lens
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia 0.250
MOUNTING_METHOD
mounting method
Snap In
MSL_RATING
msl rating
PRODUCT_STATUS
product status
Active
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
NAME
name
SKU SQL_360_CTPPanel Lenses and ClipsPanel Lenses for 5mm LEDsSQL 360 Series
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions