??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU SP160604-50KLamps
Bill of material
SKU SP160604-50KLamps
ORDERNO
SKU SP160604-50KLamps
COLOR_RENDERING_INDEX__CRI_
color rendering index (cri)
84
COLOR_TEMP
color temp
5000 Kelvin
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
DEGREE_OF_INGRESS_PROTECTION
degree of ingress protection
IP66
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_BASE_TYPE
lamp base type
Standard Screw Base
LAMP_LIFE
lamp life
50,000 hours
LAMP_SIZE
lamp size
A21
LED_STYLE
led style
LUMINOUS_EFFICACY
luminous efficacy
109 lm
MSL_RATING
msl rating
5A
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
626 nm
PRODUCT_STATUS
product status
New Product Introduction (NPI)
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VIEWING_ANGLE
viewing angle
300 degree viewing angle
VOLTAGE
voltage
110-130 VAC, 105-280 VDC
NAME
name
SKU SP160604-50KLamps
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions