??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU CMC_313_CTP
Bill of material
SKU CMC_313_CTP
ORDERNO
SKU CMC_313_CTP
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
LED_SIZE
led size
5mm (T-1 34)
LENS_COLOR
lens color
Clear
LENS_HEIGHT
lens height
0.330
LENS_SHAPE
lens shape
Round Lens
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.281
MOUNTING_METHOD
mounting method
Retainer Ring
MSL_RATING
msl rating
5A
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
NAME
name
SKU CMC_313_CTP
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions