??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 7514B2-2Light PipesBoard Mount Right Angle Light Pipes7514 Series
Bill of material
SKU 7514B2-2Light PipesBoard Mount Right Angle Light Pipes7514 Series
ORDERNO
SKU 7514B2-2Light PipesBoard Mount Right Angle Light Pipes7514 Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LIGHT_PIPE_ANGLE
light pipe angle
Right Angle
LIGHT_PIPE_COLOR
light pipe color
Clear
LIGHT_PIPE_DIAMETER_FOR_PCB
light pipe diameter for pcb
dia. 0.076
LIGHT_PIPE_MOUNTING
light pipe mounting
Board Mount
LIGHT_PIPE_POSITION
light pipe position
2 Positions
LIGHT_PIPE_SHAPE
light pipe shape
Round
LIGHT_PIPE_TYPE
light pipe type
Rigid
MATERIAL_LIGHT_PIPE
material light pipe
Clear Polycarbonate UL 94-V0
MSL_RATING
msl rating
5A
PRODUCT_STATUS
product status
Non-Cancelable, Non-Returnable (NCNR)
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
NAME
name
SKU 7514B2-2Light PipesBoard Mount Right Angle Light Pipes7514 Series
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions