??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 6838AS15
Bill of material
SKU 6838AS15
ORDERNO
SKU 6838AS15
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
PH (Philippines)
ECCN
eccn
EAR99
FILAMENT_TYPE
filament type
CC-2F
HARMONIZATION_CODE
harmonization code
8539.29.30.60
LAMP_BASE_TYPE
lamp base type
Wire Terminal
LAMP_BASE_TYPE__SUB_CATEGORY_
lamp base type (sub category)
Standard
LAMP_COLOR
lamp color
Clear
LAMP_LIFE
lamp life
16,000 hours
LAMP_SIZE
lamp size
T-1
LAMP_TYPE
lamp type
Incandescent
MSCP
mscp
0.150
MSL_RATING
msl rating
5A
PRODUCT_STATUS
product status
Non-Cancelable, Non-Returnable (NCNR)
RATED_CURRENT
rated current
24mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VOLTAGE
voltage
28 Volts
NAME
name
SKU 6838AS15
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions