??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 2195A4-28VPanel Mount IndicatorsIncandescent Panel Mount Indicator2195 Series
Bill of material
SKU 2195A4-28VPanel Mount IndicatorsIncandescent Panel Mount Indicator2195 Series
ORDERNO
SKU 2195A4-28VPanel Mount IndicatorsIncandescent Panel Mount Indicator2195 Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_TYPE
lamp type
Incandescent
LENS_SHAPE
lens shape
Round Flat Top Lens
LENS_TYPE
lens type
Translucent Lens
MOUNTING_HARDWARE
mounting hardware
With Speed Nut
MOUNTING_TYPE
mounting type
Rear Mount Led
MSL_RATING
msl rating
5A
OPERATION_SUPPLY_VOLTAGE
operation supply voltage
28V
PMI_COLOR
pmi color
White
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VOLTAGE
voltage
28 Volts
NAME
name
SKU 2195A4-28VPanel Mount IndicatorsIncandescent Panel Mount Indicator2195 Series
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions