??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
SKU 120MB-10PKBayonet Base
Bill of material
SKU 120MB-10PKBayonet Base
ORDERNO
SKU 120MB-10PKBayonet Base
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
ECCN
eccn
EAR99
FILAMENT_TYPE
filament type
CC-7A
HARMONIZATION_CODE
harmonization code
8539.29.30.60
LAMP_BASE_TYPE
lamp base type
Miniature Bayonet Base
LAMP_COLOR
lamp color
Clear
LAMP_LIFE
lamp life
7,000 hours
LAMP_SIZE
lamp size
T-2
LAMP_TYPE
lamp type
Incandescent
MSCP
mscp
1,200
MSL_RATING
msl rating
5A
PRODUCT_STATUS
product status
Non-Cancelable, Non-Returnable (NCNR)
RATED_CURRENT
rated current
25mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VOLTAGE
voltage
120 Volts
NAME
name
SKU 120MB-10PKBayonet Base
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions