??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bendtech
Description
SK28 - Shower Kit with T-Grab Rail
Bill of material
SK28 - Shower Kit with T-Grab Rail
ORDERNO
SK28 - Shower Kit with T-Grab Rail
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Shower Rail
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE_MATERIAL
flange_material
FLANGE_RADIUS
flange_radius
37.500
HEIGHT
height
1100.000
HOST
host
1
KEYNOTE
keynote
LENGTH
length
700
MANUFACTURER
manufacturer
Bendtech
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
BTSK-28 Shower Rail
OMNICLASS_NUMBER
omniclass number
23.40.20.21.47
OMNICLASS_TITLE
omniclass title
Bath Grab Bars
PART_TYPE
part type
0
RADIUS
radius
16
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.bendtech.com.au/
VERSION
version
2014
NAME
name
SK28 - Shower Kit with T-Grab Rail
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions