??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Bla Station
Description
Size Table L901 - 140x70
Bill of material
bla_station_size_table_l901_140x70_72h_1070x700_mm
VARIANTNAME
WEIGHTNETKG
Weight Net (Kg)
0
PRODUCTNAME
Product name
Size Table L901
PRODUCTGROUP
Product group
Size
PRODUCTFAMILY
Product family
Tables
PRODUCTSKU
Product SKU
L901
MANUFACTURERNAME
Manufacturer name
Bl&#229_ Station
MANUFACTURERCOUNTRY
Manufacturer country
Sweden
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Sweden
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Furniture
UNICLASS14CODE
Uniclass 1.4 Code
L8211
UNSPSCCODE
UNSPSC Code
56
IFCCLASSIFICATION
IFC Classification
Furniture
CIRCULARTOP720H
Circular Top (720 H)
CIRCULARTOP1070H
Circular Top (1070 H)
WIDTH
Width
700 mm
HEIGHT
Height
mm
DEPTH
Depth
1400 mm
YOUTUBECLIP
Youtube clip
http://www.blastation.com/products/tables/size/size-l901#.U7J7cvl_t8E
TECHNICALDESCRIPTION
Technical description
http://www.blastation.com/products/tables/size/~/MediaBinaryLoader.axd?MediaArchive_FileID=8919ea34-4c95-4427-a4ae-f69fcd7f9612&amp_FileName=Size.pdf&amp_MediaArchive_ForceDownload=True
MANUFACATURERURL
Manufacaturer URL
http://www.blastation.com/products/tables/size/size-l901#.U7J7cvl_t8E
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions