??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Brett Martin
Description
Site Assembled Rooflights
Bill of material
Site Assembled Trilite 24 Outer Trilite 24 Liner
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTICRATING
acousticrating
30 dB (approx sound attenuation)
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
BMDS
BARCODE
barcode
n/a
BBACERTIFICATENO
bbacertificateno
04/4114
BEAMRADIATIONTRANSMITTANCE
beamradiationtransmittance
0
BREAPPROVEDENVIRONMENTALPROFILEECOPOINTSCORE
breapprovedenvironmentalprofileecopointscore
0
BRECERTIFIEDENVIRONMENTALPROFILEEMBODIEDCARBON
brecertifiedenvironmentalprofileembodiedcarbon
0
BREGREENGUIDERATING
bregreenguiderating
TBC
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Natural clear translucent
CONSTITUENTS
constituents
n/a
CONSTRUCTION_TYPE
construction type
Trilite_Site_Assembled
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Trilite_Site_Assembled
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.brettmartin.com/en-gb/daylight-systems/about-us.aspx
DOCUMENTREFERENCE
documentreference
http://www.brettmartin.com/en-gb/daylight-systems/about-us.aspx
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
25 Years
FAMILY_NAME
family name
FEATURES
features
Various layer options
FFACTOR
ffactor
0.800
FILLGAS
fillgas
n/a
FINISH
finish
n/a
FIRERATING
firerating
Outer- SAB (to BS476 Pt3). Inner-Class 1 (to BS476 Pt7) [alternative fire ratings available]
FRAGILITYCLASS
fragilityclass
GLASSCOLOUR
glasscolour
n/a
GLASSLAYERS
glasslayers
0
GLASSTHICKNESS1
glassthickness1
0
GLASSTHICKNESS2
glassthickness2
0
GLASSTHICKNESS3
glassthickness3
0
GLAZINGAREAFRACTION
glazingareafraction
0
GRADE
grade
n/a
GROSSAREA
grossarea
6
GROSSVOLUME
grossvolume
0.810
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
HEIGHT
height
135
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcWindowStyle
IFCEXPORTTYPE
ifcexporttype
SKYLIGHT
INFILTRATION
infiltration
0
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSTALLATIONINSTRUCTIONS
installationinstructions
To be fully fixed in accordance with BMDS Technical Bulletin 156.
INTERMEDIATE_POSITION
intermediate position
50
ISCOATED
iscoated
0
ISEXTERNAL
isexternal
1
ISLAMINATED
islaminated
0
ISTEMPERED
istempered
0
ISWIRED
iswired
0
KEYNOTE
keynote
LAYERNAME
layername
BrettMartin_Trilite_Site_Assembled
LENGTH
length
6000
MANUFACTURER
manufacturer
Brett Martin Daylight Systems Ltd
MANUFACTURERURL
manufacturerurl
http://www.brettmartin.com
MASSUNIT
massunit
1
MATERIAL
material
GRP
METHODOFMEASUREMENT
methodofmeasurement
Trilite_Site_Assembled
MODEL
model
MODELLABEL
modellabel
Trilite_Site_Assembled
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
Trilite_Site_Assembled
NAME
name
NBSDESCRIPTION
nbsdescription
Rooflight system
NBSREFERENCE
nbsreference
20-25-75/170
NETVOLUME
netvolume
135
NOMINALHEIGHT
nominalheight
135
NOMINALLENGTH
nominallength
6000
NOMINALWIDTH
nominalwidth
1000
O_MMANUAL
o&mmanual
BMDS COSHH 01 - GRP S-A
OMNICLASS_NUMBER
omniclass number
23.30.30.00
OMNICLASS_TITLE
omniclass title
Skylights
OPERATION
operation
PERIMETER
perimeter
14000
PREDEFINEDTYPE
predefinedtype
Trilite_Site_Assembled
PROCESS
process
Replacement at service life intervals
PROFILENAME_LINER
profilename liner
PROFILENAME_OUTER
profilename outer
REFERENCE
reference
n/a
REFLECTIVITY
reflectivity
0
REPLACEMENTCOST
replacementcost
n/a
ROOF_THICKNESS
roof thickness
400
ROOFLIGHT_IMTERMEDIATE
rooflight imtermediate
ROOFLIGHT_LINER
rooflight liner
ROOFLIGHT_OUTER
rooflight outer
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SECURITYRATING
securityrating
n/a
SERIALNUMBER
serialnumber
n/a
SEVICELIFEDURATION
sevicelifeduration
25
SHADINGCOEFFICIENT
shadingcoefficient
SHAPE
shape
Corrugated
SHARED
shared
0
SIZE
size
SMOKESTOP
smokestop
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOLARABSORPTION
solarabsorption
SOLARHEATGAINTRANSMITTANCE
solarheatgaintransmittance
0
SOLARREFLECTANCE
solarreflectance
SOLARTRANSMITTANCE
solartransmittance
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SYSTEMMANUFACTURER
systemmanufacturer
Brett Martin Daylight Systems Ltd
TAGNUMBER
tagnumber
n/a
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THERMALTRANSMITTANCE
thermaltransmittance
THERMALTRANSMITTANCESUMMER
thermaltransmittancesummer
0
THERMALTRANSMITTANCEWINTER
thermaltransmittancewinter
0
TOTALSOLARTRANSMITTANCE__GVALUE_
totalsolartransmittance (gvalue)
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_30_59_72_30
URL
url
http://www.brettmartin.com/en-gb/daylight-systems/about-us.aspx
UV_PROTECTION
uv protection
Superlife™ surface protection and UV stabilised resin system to protect against discolourationand degradation to prevent significant discolouration for at least 20 years. Performance proven by accelerated weathering test showing delta E less than 10 and light transmission reduced by less than 12% after 3000 hours exposure to QUV testing, comprising cycles of 4 hours of UVA340nm at 60°C and 4 hours condensation at 40°C.
VERSION
version
1.0
VISIBLELIGHTREFLECTANCE
visiblelightreflectance
VISIBLELIGHTTRANSMITTANCE
visiblelighttransmittance
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOUR
warrantydurationlabour
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOUR
warrantyguarantorlabour
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WEIGHTINNER
weightinner
WEIGHTOUTER
weightouter
WIDTH
width
1000
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions