??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Sinks
Bill of material
Sinks
ORDERNO
Sinks
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COUNTERTOP_THICKNESS
countertop thickness
0.042
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
31.25" x 18.94" 13.69" x 16.44" x 9"
DESIGN_OPTION
design option
-1
DRAIN_OUTLET_CONNECTOR_2_DESCRIPTION
drain outlet connector 2 description
Drain Connector 2
DRAIN_OUTLET_CONNECTOR_DESCRIPTION
drain outlet connector description
Drain Connector 1
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MODEL
model
027-1303-03
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14
OMNICLASS_TITLE
omniclass title
Sinks/Lavatories
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
www.midmark.com
PRODUCT_PAGE_URL
product page url
www.midmark.com
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SINK_MATERIAL
sink material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.midmark.com
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WATER_CONNECTION_RADIUS
water connection radius
1.500
WFU
wfu
0
NAME
name
Sinks
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions