??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 33
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8 - ISO 606 (- ANSI B29.1)
Bill of material
101350023
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D1
mm
A
mm
KG
kg
B1
9.1 mm
C
1.6 mm
R3
r3
16 mm
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions