??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 19
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex plate wheels ASA 80 - Plate wheels for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
Bill of material
231080022
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
mm
KG
kg
B1
14.6 mm
C
3.2 mm
R3
r3
27 mm
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions